Caterpillar 335FLCR

Caterpillar 335FLCR

Price
315,000 USD
Year
2016
Working hours
2340 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 335FLCR
CategoryCrawler Excavators
Serial NumberKNE00657
Unit NumberKNE00657
Catalog NumberCU4266290
Manufacturing Year2016
Hours2340 h
CountryUnited States
LocationMidway, FL
Pricing
Price Excluding Tax$315,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
ANTIFREEZE, -50C (-58F)
BUCKET-HD, 54" 2.0 YD3 (CB)
CHANGER,HAND CTRL 2-WAY (ANSI)
CONTROL, FINE SWING
CTRL,CAT PIN GRAB COUPLER ANSI
FRAME, UC PKG STD
GUARD, SWIVEL
GUARD, VANDALISM
GUARD,TRACK GUIDE, FULL LENGTH
INSTRUCTIONS CAB, ANSI
INSTRUCTIONS OUTSIDE, ANSI
INSTRUCTIONS, ENGLISH
JOYSTICK TWJ STP PKG
LANE 2 ORDER
PILOT LINES, BKT, PIN GRAB QC
PRODUCT LINK, SATELLITE PL631
ROLL ON-ROLL OFF
SEAT, H-BACK, W/HEATER,S/AIR
SIDECUTTERS, HEAVY DUTY
STICK, R12'4" (CB2) HD
STORAGE PROTECTION (EXPORT)
TIP, PENETRATION PLUS
TRACK, 33" TG (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone