Caterpillar 335FL

Caterpillar 335FL

Price
295,000 USD
Year
2016
Working hours
2649 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 335FL
CategoryCrawler Excavators
Serial NumberKNE00613
Unit NumberKNE00613
Catalog NumberCU4278994
Manufacturing Year2016
Hours2649 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax$295,000
Tax-
Price Including Tax-
Features
Additional InformationROLL ON-ROLL OFF
*335F L CR HYD EXCAVATOR
PRODUCT LINK, SATELLITE PL631
*CAMERA, REAR VIEW, MIRRORS RH
GUARD, VANDALISM
*ALARM, TRAVEL
INSTRUCTIONS OUTSIDE, ANSI
PILOT LINES, BKT, PIN GRAB QC
*RADIO, 24V AM/FM
SEAT, H-BACK, W/HEATER,S/AIR
BUCKET-HD, 54" 2.0 YD3 (CB)
INSTRUCTIONS, ENGLISH
SIDECUTTERS, HEAVY DUTY
LANE 2 ORDER
*335F L CR STANDARD ARRANGEMENT
*LINKAGE, BKT-CB2 W/LIFT
FRAME, UC PKG STD
CTRL,CAT PIN GRAB COUPLER ANSI
*PILOT LINES, BOOM STD
STORAGE PROTECTION (EXPORT)
*PILOT LINES, SDRV STD
*CYLINDER, BKT (CB2 LINKAGE)
CONTROL, FINE SWING
*CYLINDER, R-BOOM (W/O BLCV)
INSTRUCTIONS CAB, ANSI
*CYLINDER, STICK (W/O SLCV)
JOYSTICK TWJ STP PKG
STICK, R12'4" (CB2) HD
TRACK, 33" TG (GLT)
GUARD,TRACK GUIDE, FULL LENGTH
GUARD, SWIVEL
ANTIFREEZE, -50C (-58F)
TIP, PENETRATION PLUS
AIR CLEANER, STANDARD
CHANGER,HAND CTRL 2-WAY (ANSI)
*BOOM, REACH 20'3" HD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone