Quick Search

Caterpillar 335F

Caterpillar 335F

Price
$335,000
Year
2018
Working hours
2,832 h
Email x
Name

My email address:*

My friend's email address:*

Message:

STOWERS MACHINERY CORPORATION
Knoxville, TN
+1 865 546 1414
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 335F
CategoryCrawler Excavators
Serial NumberKNE10381
Unit NumberKNE10381
Catalog Number4367982
Year2018
Hours2,832 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax335,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationANTIFREEZE, -50C (-58F)
LANE 3 ORDER
INSTRUCTIONS, ENGLISH
STORAGE PROTECTION (EXPORT)
ROLL ON-ROLL OFF
GUARD, VANDALISM
AIR CLEANER, STANDARD
SEAT,H-BACK,HEATER,S/AIR,COOL
GUARD, TRACK GUIDE, SEGMENTED
TRACK, 33" TG (GLT)
CHANGER,HAND CTRL 2-WAY (ANSI)
PRODUCT LINK, CELLULAR PL641
GUARD, SWIVEL
LINES-HP, REACH BOOM
LINES-HP, R10'6" STICK
LINES-QC, REACH BOOM
TIP, PENETRATION PLUS
COMBINED CIR STP PKG
STARTING, COLD WEATHER, JS
DECALS, CAB ANSI
CTRL,CAT PIN GRAB COUPLER ANSI
STICK, R10'6" (CB2) HD
INSTRUCTIONS OUTSIDE, ANSI
CONTROL, FINE SWING
FRAME, UC PKG STD
LINES-QC, R10'6" STICK
CIRCUIT, MEDIUM PRESSURE
LINES-MP, R10'6" STICK
BUCKET-HD, 48" 1.7 YD3 (CB)
PILOT LINES, BKT, PGQC
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering