Caterpillar 330FL

Caterpillar 330FL

Price
323,047 USD
Year
2017
Working hours
1138 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330FL
CategoryCrawler Excavators
Serial NumberMBX10555
Unit Number153120PF
Catalog NumberCU4317605
Manufacturing Year2017
Hours1138 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$323,047
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information.
AIR CLEANER, STANDARD
CHANGER,HAND CTRL 2-WAY (ANSI)
COUPLER LINES, REACH BOOM
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FRONT LINES, PGQC
GUARD, TRACK GUIDING,SEGMENTED
INSTRUCTIONS, ENGLISH
JOYSTICK STD STP PKG
LANE 2 ORDER
LINES-QC, R12'4" STICK
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
ROLL ON-ROLL OFF W/O BKT QC CB
SEAT, H-BACK, W/HEATER,S/AIR
STARTING, COLD WEATHER
STICK, R12'4" (CB2) HD
STORAGE PROTECTION (EXPORT)
TERMINALS, JUMP START
TRACK, 31" TG (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone