Caterpillar 330FL

Caterpillar 330FL

Price
275,000 USD
Year
2017
Working hours
2463 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330FL
CategoryCrawler Excavators
Serial NumberMBX10031
Unit NumberMBX10031
Catalog NumberCU4301530
Manufacturing Year2017
Hours2463 h
CountryUnited States
LocationSt. Augustine, FL
Pricing
Price Excluding Tax$275,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
ANTIFREEZE, -50C (-58F)
BUCKET-HD, 54" 2.0 YD3 (CB)
CHANGER,HAND CTRL 2-WAY (ANSI)
COUPLER LINES, REACH BOOM
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FRONT LINES, PGQC
GUARD, TRACK GUIDING,SEGMENTED
INSTRUCTIONS, ENGLISH
JOYSTICK STD STP PKG
LANE 2 ORDER
LINES-QC, R10'6" STICK
PRODUCT LINK, CELLULAR PL641
REACH BOOM HD PKG
ROLL ON-ROLL OFF
SEAT, H-BACK, W/HEATER,S/AIR
SIDECUTTERS, HEAVY DUTY
STICK, R10'6" (CB2) HD
STORAGE PROTECTION (EXPORT)
TIP, PENETRATION PLUS
TRACK, 31" TG (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone