Caterpillar 329LR

Caterpillar 329LR

Price
150,000 USD
Year
2014
Working hours
4310 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329LR
CategoryCrawler Excavators
Serial NumberZCD00698
Unit Number009009219
Catalog NumberCU4327530
Manufacturing Year2014
Hours4310 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$150,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
BUMPER, SIDE, RUBBER
CAB DUAL EXIT PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COOLING HIGH AMBIENT
COUNTERWEIGHT, SLR
ENGINE, FLEX ADSD-N
EXP,PKG,LONG REACH FRONT DISM
GUARD HD BOTTOM PKG
GUARD VANDALISM PKG
GUARD, TRACK GUIDING, CENTER
HYD VLV, PKG - SLR
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHT, R BOOM
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
SEAT,H-BACK,HEATER,S/AIR,COOL
SLR CYLINDER PACKAGE (PKG)
STANDARD OIL
STORAGE PROTECTION (EXPORT)
TRACK, 32" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
SLR-BOOM/STICK PKG
REGIONAL PKG, NACD (PL321)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone