Caterpillar 329F L CFM

Caterpillar 329F L CFM

Price
223,000 USD
Year
2015
Working hours
3407 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329F L CFM
CategoryCrawler Excavators
Serial NumberERL00524
Unit NumberLKE03002
Catalog NumberCU2231669
Manufacturing Year2015
Hours3407 h
CountryUnited States
LocationSalina, UT
Pricing
Price Excluding Tax$223,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, HIGH EFFICIENCY
BKT CYL/LINKAGE W/ LIFT PKG
CAB 70/30 PKG
CAMERA, REAR VIEW, MIRRORS RH
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
COMBINED MP CIR STP PKG
COUNTERWEIGHT, 12,790 LBS
COVER, FENDER
COVER, UPPER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
FAN, VARIABLE SPEED
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING,SEGMENTED
GUARD, TRAVEL MOTOR, HD
FILMS, EXTERIOR ANSI
FILMS, CAB ANSI
LINES, PILOT BOOM UP, STD
LIGHT, R BOOM
LINES-HP, R10'6" STICK
LINES, PILOT SDRV (STD/UQC)
LINES-MP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
LINES-MP, REACH BOOM
MAIN LINES, BUCKET, QC
LINES-QC, REACH BOOM
PANEL, STD START SWITCH
MIRROR, CAB, EXTERNAL
REACH 20'2" BOOM PKG
PRODUCT LINK, SATELLITE PL321
STANDARD OIL
STICK, R10'6" (CB2)
REGIONAL PKG, ADSD-N/CANADA
SEAT, H-BACK, W/HEATER,S/AIR
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, 70/30 W/O LOWER
SUN SCREEN (70/30)
TRACK, 31" TG (GLT)
TRANSFER FROM: MICHIGAN CAT
S/N ERL00524
PRICED 10/13/17 EK (CF W/HIGH & MED PRESSURE LINES)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone