Caterpillar 329F L CF

Caterpillar 329F L CF

Price
281,000 USD
Year
2015
Working hours
1178 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329F L CF
CategoryCrawler Excavators
Serial NumberERL00359
Unit NumberLKE02530
Catalog NumberCU2403528
Manufacturing Year2015
Hours1178 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax$281,000
Tax-
Price Including Tax-
Features
Additional Information*MAT, FLOOR, RH PEDAL
*PEDAL, STRAIGHT TRAVEL
*RADIO, 24V AM/FM
*STARTING, COLD WEATHER
*TERMINALS, JUMP START
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC, TCS
AIR CLEANER, HIGH EFFICIENCY
BKT CYL/LINKAGE W/ LIFT PKG
BUMPER, SIDE RUBBER
CAB 70/30 PKG
CAMERA, REAR VIEW, MIRRORS RH
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
COMBINED CIR STP PKG
COUNTERWEIGHT, 12,790 LBS
COVER, FENDER
COVER, UPPER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
FAN, VARIABLE SPEED
FILMS, CAB ANSI
FILMS, EXTERIOR ANSI
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING,SEGMENTED
GUARD, TRAVEL MOTOR, HD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
LINES, PILOT BOOM UP, STD
LINES, PILOT SDRV (STD/UQC)
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
MAIN LINES, BUCKET, QC
MIRROR, CAB, EXTERNAL
PANEL, STD START SWITCH
PRICED 05/31/16 DA
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
REACH 20'2" BOOM PKG
REGIONAL PKG, ADSD-N/CANADA
ROLL ON-ROLL OFF W/BKT QC MHEX
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
STICK, R10'6" (CB2)
STORAGE PROTECTION (EXPORT)
TRACK, 31" TG (GLT)
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, 70/30 W/O LOWER
*BELT, SEAT, 3" RETRACTABLE
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BOOM, 20'2" REACH
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CIRCUIT, COMBINED
*CONTROL,FINE SWING
*CYLINDER, BKT (CB2 LINKAGE)
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*HATCH, OPENABLE ROOF
*HEATER, ENGINE COOLANT (120V)
*JOYSTICK, THUMB WHEEL
*LINES, BDRV (TCS20)
*LINES, CYLINDER
*LINES, PILOT STICK IN, TCS20
*LINES, PILOT TRAVEL, STP
*LINKAGE, BKT-CB2 W/LIFT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone