Caterpillar 329EL

Caterpillar 329EL

Price
216,000 USD
Year
2013
Working hours
2996 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW01457
Unit Number430858
Catalog NumberCU1994081
Manufacturing Year2013
Hours2996 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$216,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationLINES-QC R10'6" STICK
**PRICED WITHOUT HAMMER**
C7.1 ENGINE
REGIONAL PKG REGULATED (NACD
PRODUCT LINK-SATELLITE PL321
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
CONTROL,FINE SWING
FILM GROUP, ANSI
ACCUMULATOR WITH CRN
R-BOOM/10'6" STK HD PKG
BOOM,R-REACH 20'2"
STICK, R10'6" CB2
LINKAGE, BKT-CB2 W/LIFT
R-CYLINDER PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, STICK (W/O SLCV)
TRACK, 32" TG (GLT)
PREFILTER, AIR (INTEGRATE)
FINAL DRIVE, STANDARD
GUARD, TRACK GUIDING,SEGMENT
JOYSTICK, THUMB WHEEL
TOOL CTRL STP PKG
MAT, FLOOR, RH PEDAL
SYSTEM, COMBINED
HYD VLV, TCS PKG
PEDAL, STRAIGHT TRAVEL
LINES, CYLINDER
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC, TCS
WIPER-RADIAL, FRONT 70/30
RADIO, 24V AM/FM
CAB STD PKG
CAB-ROPS,70/30,W/VNDL-G BOSS
PANEL, STD START SWITCH
SEAT, H-BACK, W/HEATER,S/AIR
SUN, SHADE
HATCH, OPENABLE ROOF
HALOGEN LIGHTS, R-BOOM
CAMERA, REAR VIEW PKG
WASHER, WINDSHIELD UPPER/LOW
LIGHTING, CAB (HALOGEN)
COOLING HIGH AMBIENT
GUARD HD BOTTOM PKG
MIRRORS, CAB, EXTERNAL
CAMERA, REAR VIEW,MIRRORS RH
COUNTERWEIGHT, 12,787 LB
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, HD
GUARD, SWIVEL
CTRL & LINES, CTR-LOCK COUPL
LINES-HP, 10'6" STICK
LINES-HP, REACH BOOM
LINES-HP PKG (R-BOOM/10'6"ST
COLD WEATHER STARTING PKG
LINES-QC, REACH BOOM
LINES-QC PKG (R-BOOM/10'6"ST
CHANGER, HAND CONTROL 2-WAY
TERMINALS, JUMP START
HEATER, ENGINE COOLANT, 120V
STARTING, COLD WEATHER
QUICK DRAINS, READY (OIL)
0P0800/2404 MWL 6/8/18
INCLUDES UP TO A 42" GP BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone