Caterpillar 329EL

Caterpillar 329EL

Price
229,000 USD
Year
2014
Working hours
2464 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberZCD00370
Unit NumberZCD370
Catalog NumberCU4310271
Manufacturing Year2014
Hours2464 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$229,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
BUCKET 54" 2.01YD3 HD CB
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
CIRCUIT, THUM PKG
COLD WEATHER STARTING PKG
COOLING HIGH AMBIENT
COUNTERWEIGHT, 6.39 TON
CTRL & LINES, CTR-LOCK COUPLER
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING,SEGMENTED
HYD VLV, PKG
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD STP PKG
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
R-BOOM/10'6" STK HD PKG
R-CYLINDER PKG
REGIONAL PKG, US (PL321)
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
THUMB
TRACK, 32" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
329EL HYD EXCAVATOR (NACD)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone