Caterpillar 329EL

Caterpillar 329EL

Price
182,500 USD
Year
2014
Working hours
5170 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberZCD00541
Unit Number431478
Catalog NumberCU2002678
Manufacturing Year2014
Hours5170 h
CountryUnited States
LocationDurango, CO
Pricing
Price Excluding Tax$182,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC7 ENGINE
REGIONAL PKG, US (PL522)
PRODUCT LINK-CELLULAR PL522
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
CONTROL,FINE SWING
FILM GROUP, ANSI
ACCUMULATOR WITH CRN
R-BOOM/10'6" STK HD PKG
BOOM,R-REACH 20'2"
STICK, R10'6" CB2
LINKAGE, BKT-CB2 W/LIFT
R-CYLINDER PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
THUMB GP (FUW COUPLER)
CYLINDER, BKT (CB2 LINKAGE)
CONNECTOR LINES, THUMB
BRACKET GP
TIP, PENETRATION PLUS
BUCKET-HD, 48" 1.74 CYD (CB)
TRACK, 32" TG (GLT)
AIR CLEANER, HIGH EFFICIENCY
STANDARD OIL
GUARD, TRACK GUIDING,SEGMENTED
JOYSTICK, THUMB WHEEL
TOOL CTRL STP PKG
MAT, FLOOR, RH PEDAL
SYSTEM, COMBINED
HYD VLV, TCS PKG
PEDAL, STRAIGHT TRAVEL
VALVE, HYDRAULIC, TCS
VALVE, ANTI DRIFT, STICK
VALVE, ANTI DRIFT, BOOM
LINES, CYLINDER
WIPER-RADIAL, FRONT 70/30
RADIO, 24V AM/FM
CAB DUAL EXIT PKG
CAB-ROPS,70/30,W/VNDL-G BOSS
PANEL, STD START SWITCH
SEAT,H-BACK,HEATER,S/AIR,COOL
SUN, SHADE
HATCH, OPENABLE ROOF
GUARD, VANDALISM
LIGHTING, CAB (HALOGEN)
WASHER, WINDSHIELD UPPER/LOWER
GUARD VANDALISM PKG
COOLING STANDARD AMBIENT
MIRRORS, CAB, EXTERNAL
CAMERA, REAR VIEW PKG
LIGHT, R BOOM
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, HD
GUARD, SWIVEL
GUARD HD BOTTOM PKG
LINES-HP, 10'6" STICK
LINES-HP, REACH BOOM
LINES-HP PKG (R-BOOM/10'6"STK)
COUNTERWEIGHT, 6.39 TON
LINES-QC R10'6" STICK
LINES-QC PKG (R-BOOM/10'6"STK)
CTRL & LINES, CTR-LOCK COUPLER
COUPLER, CENTER-LOCK PIN GRAB
STARTING, COLD WEATHER
CHANGER, HAND CONTROL 2-WAY
BUMPER, SIDE, RUBBER
QUICK DRAINS, READY (OIL)
LINES-QC, REACH BOOM
COLD WEATHER STARTING PKG
TERMINALS, JUMP START
HEATER, ENGINE COOLANT, 120V
QUICK-EVAC SYSTEM
4099 MS 101317
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone