Caterpillar 329EL

Caterpillar 329EL

Price
110,000 USD
Year
2013
Working hours
5724 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW01071
Unit Number172U066
Catalog NumberCU2538124
Manufacturing Year2013
Hours5724 h
CountryUnited States
LocationUrbana, IL
Pricing
Price Excluding Tax$110,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationPICTURES AS OF: 1/28/19 5723 HOURS

10'6" STICK
PICTURES AS OF: 8/2/17 5118 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Goodnot dented under cab
  • Goodno damage -- paint poor - has surface rust (minor)
  • Goodrubber side bumpers
  • Fairsome rust - scrapes been painted - light gouges
  • Goodno damage or looseness
  • Fairchipped decals RH side
  • Goodnot bent
  • Goodno damage
  • Goodnew RH rear - good condition
  • Goodskirting not bent
  • Goodno denting or leakage
  • Goodstraight
  • Goodno damage
  • Goodno cracking or weld repairs found
  • Fairminor paint peel and rock chipping with some surface rust
  • Gooddash not damaged
  • Goodpoly prescreen
  • Goodno damage
  • Good
  • Goodnot bent
  • No
  • No
  • Nolast smu 5112 hours
  • Good appearance overall
safety items
  • Goodno creep
  • Goodworking
  • Good
  • Goodeasy swing option
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Goodcold air
  • Goodno damaged
  • Goodnot loose
  • Goodworking lights and alarm
  • Good
  • GoodLED in dash
  • Goodnot damaged
  • Goodall fan speeds working - good air flow
  • Goodworking
  • GoodLED
  • Good
  • Gooddated 2012
  • Goodair ride cloth - pump working -- has burn holes front of bottom cushion
  • Goodall are functional
  • Goodworking
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • n/a
  • Has Cat am/fm in dash radio. Headliner sags at rear cab with some scuffing. Headliner has some smudges with spatter.
engine
  • Good
  • Goodsingle belt - no damage found - no noise
  • Goodnot loose
  • Goodno leakage or damage DPF has no external damage
  • Goodno leakage
  • Goodno surge
  • Goodstarts and runs out good
  • Goodno leaks or damage found
  • No
  • No
  • Yesdated 2012
  • Yes
  • No
  • No
  • No
  • ELC
  • Normal
  • Black
cooling system
  • Goodno leaks or damage
  • Good
  • Good
  • Goodnot leaking - no damage found
  • Goodno damage
  • Goodno leakage
  • No
electrical, starting and charging system
  • Goodcharging
  • Good4 battery start with jump terminal
  • Goodall working
  • Goodmanifold heater
  • Goodno drag
  • Goodno damage found
  • No
  • Yesno bottle
hydraulics
  • Gooddry
  • Gooddry
  • Goodstandard joysticks with pattern changer
  • Goodworking condition
  • Goodno leakage - has bottom guard
  • Goodpower and speed good
  • Goodno nosie
  • Goodno leaks or noise
  • Gooddry
  • Goodsmooth
  • Goodno leakage or noise
  • Goodno damage - no leaks
  • Goodno leaks - 2 speed works
  • Has straight travel pedal. No aux hydraulics.
  • Full - oil is clear.
boom
  • Goodstructure is good
  • Good
  • Goodnot loose
  • 202" boom
stick
  • Goodnot loose
  • Goodstructure is good
  • Good
  • 106" stick
bucket
  • Fairdented / bent
  • Goodnot loose
  • Fairhas weld repairs - minor cracks at weld RH side
  • Fairsmall dents
  • Good
  • Fairadapter and pins bores worn at teeth
  • No
  • FLECO
  • 172UA031
  • 48" 5 tooth
final drives
  • Good
  • Good
  • Oil levels full - no metal found in oil.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front151mm151mm4848
Carrier Rollers Rear150mm151mm5248
Idlers Front22mm22mm4444
Links112mm112mm4545
Pins & Bushings (External)63.6mm63.3mm3640
Pins & Bushings (Internal)813mm813mm11
Segmentsgoodgood
Track Roller 11531524448
Track Roller 2152.5155.54830
Track Roller 3guardguard
Track Roller 41521534844
Track Roller 5guardguard
Track Roller 61531524448
Track Roller 7guardguard
Track Roller 81551543040
Track Roller 91521524848
Track Shoes (Width)26mm26mm1212
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Carrier RollersNo leakage or flat spots
IdlersNo leakage
Link Part NumberCat 6Y1607 / 08
Links8" pitch
Notes - UNDERCARRIAGENo cracking - paint is poor
Notes - UNDERCARRIAGE 1Manual measurements 8/2/17
Track Shoes31.5" triple grouser punched
comments, misc. repairs, general remarks
  • Inspected 8/2/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone