Caterpillar 329DL

Caterpillar 329DL

Price
130,818 USD
Year
2014
Working hours
6697 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329DL
CategoryCrawler Excavators
Serial NumberTZL00509
Unit NumberTZL00509
Catalog NumberCU4349195
Manufacturing Year2014
Hours6697 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$130,818
Tax (19%)$24,855
Price Including Tax$155,674
Features
Additional InformationUNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
TRACK SHOES (PADS) CONDITION: 70 %
UNDERCARRIAGE IDLERS: 60 %
LENGTH OF STICK: 3200 MM
ENGINEPOWER: 207 HP
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE SPROCKETS: 30 %
CUTTING WIDTH: 1400 MM
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 50 %
OPERATING WEIGHT: 29.6 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone