Caterpillar 329 F L

Caterpillar 329 F L

Price
210,000 USD
Year
2015
Working hours
4491 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329 F L
CategoryCrawler Excavators
Serial NumberERL00759
Unit Number1125629
Catalog NumberCU4353496
Manufacturing Year2015
Hours4491 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$210,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationAIR CONDITIONER
AM FM RADIO
AUXILIARY HYDRAULICS
BOOM, 1 PIECE
CARBODY, STANDARD
ENGINE ENCLOSURES
LIGHTING
PILOT CONTROL
STRAIGHT TRAVEL PEDAL
ULTRA LOW SULFUR DIESEL FUEL
UNDERCARRIAGE, LONG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • lower rails under pump door & radiator door are dented (ok)
  • Yes
  • No
  • No
  • Fairbottom step at right front corner is bent some (ok)
  • Fairpump compartment door is dented
  • Good
  • Fairsome scrapes & scratches, paint has been touched up in places
  • Good
  • Good
  • Good
  • Good
  • Good
  • Faira few are a little tattered.
  • Good
  • Goodsome scrapes & scratches, paint has been touched up
  • Goodheadliner is stained
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairseat is very stained & oily, new Cat seat cover has been installed
  • Good
  • Good
  • Yestravel alarm
  • Yes
  • No
  • Yes
  • 1/2 tank
  • 1/2 tank
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • there are no attachments with machine
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • there is no bucket with machine
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front157 mm158 mm1812
Carrier Rollers Rear158 mm158 mm1212
Idlers Front22 mm22 mm4444
Links113 mm113 mm3232
Pins & Bushings (External)63 mm63 mm4242
Pins & Bushings (Internal)815.5 mm815.5 mm2020
Segmentsfairfair5050
Track Roller 120 mm19.5 mm4032
Track Roller 219 mm18.5 mm2416
Track Roller 3guardguard
Track Roller 419 mm19 mm2424
Track Roller 5guardguard
Track Roller 619 mm19 mm2424
Track Roller 7guardguard
Track Roller 818.5 mm19 mm1624
Track Roller 920 mm20 mm4040
Track Shoes (Width)32 in. triple grouser32 in. triple grouser4044
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonGood
Link Part Number6Y-1607 & 08
comments, misc. repairs, general remarks
  • Good Retail machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone