Caterpillar 328DL CR

Caterpillar 328DL CR

Price
137,500 USD
Year
2009
Working hours
4938 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 328DL CR
CategoryCrawler Excavators
Serial NumberGTN00549
Unit Number182U059
Catalog NumberCU4330943
Manufacturing Year2009
Hours4938 h
CountryUnited States
LocationSpringfield, IL
Pricing
Price Excluding Tax$137,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationPICTURES AS OF: 9/17/18 4802 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • YesGuard is bent upward.
  • No
  • No
  • Good
  • GoodMinor dents, minor rust LH side.
  • GoodMinor dent in fuel tank cover.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor dents/bends in battery and pump compartment doors.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGuard under pump compartment dented.
  • GoodBatteries are clean/secured.
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodCold air.
  • Good
  • Good
  • Good
  • GoodMinor tear.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFebruary 2018.
  • PoorShows wear, stains, needs recovered.
  • Good
  • Good
  • No
  • No
  • Yes
engine
  • GoodHole in pre-cleaner screen.
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • ELC.
  • Engine starts and runs correctly.
  • Normal.
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • GoodNo leaks.
  • Good
  • Good
  • GoodNo leaks.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible leaks.
  • No
  • No
  • Good
  • Good
  • Yes
  • Hydraulic functions operate correctly, good speed/power.
  • Good, oil looks clean.
boom
  • Good
  • Good
  • Good
  • 20” 3”
stick
  • Good
  • Good
  • Good
  • 10’ 6”
bucket
  • FairSome dents bottom/back of bucket.
  • Good
  • Good
  • Good
  • GoodFlat edge welded on teeth, shows minor wear.
  • 42”
  • Good
  • No
  • CAT
  • 1.75 cu/yds.
  • Coupler ready, lines/valves installed.
final drives
  • GoodNo visible leaks.
  • Good
  • Good
  • Good
  • Yes
  • Oil levels are correct.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front156159164
Carrier Rollers Rear159156416
Drive Sprockets236.5236
Front Idler2222.53138
Links3332.52128
Pins & Bushings (External)9.79.74949
Pins & Bushings (Internal)86686688
Track Roller 146.546.73027
Track Roller 247.847.81313
Track Roller 34848.3107
Track Roller 447.847.81313
Track Roller 5GuardGuard
Track Roller 647.5481710
Track Roller 747.8481310
Pins & Bushings Turned?No
Carrier RollersCAT
IdlersCAT
Link Part Number6Y-2589-90
SegmentsGood condition, minor wear.
Track AdjusterGood
Track RollersCAT single flange.
Track Shoes31.5” triple grouser.
Track Roller 847.847.51317
Track Roller 947.246.52030
Track Shoes38.439.1
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Inspected 9-17-18 at 4802 hours
boom & stick
  • Good
  • No
  • No
  • Good
  • Good
  • Good
general condition
  • Yes
  • Yes
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone