Caterpillar 325FLCR

Caterpillar 325FLCR

Price
205,160 USD
Year
2017
Working hours
1009 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 325FLCR
CategoryCrawler Excavators
Serial NumberXAA10311
Unit NumberE137080
Catalog NumberCU2569729
Manufacturing Year2017
Hours1009 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$205,160
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
Additional InformationTRACK SHOE WIDTH/TYPE: 31" TG
GUARDING
ENCLOSED CAB
STICK LENGTH: 9'6"
BUCKET SIZE: YES
ENGINE TIER RATING: T4F
PATTERN CHANGER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone