Caterpillar 325FLCR

Caterpillar 325FLCR

Price
204,332 USD
Year
2017
Working hours
1318 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 325FLCR
CategoryCrawler Excavators
Serial NumberXAA10241
Unit NumberE136682
Catalog NumberCU2545860
Manufacturing Year2017
Hours1318 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$204,332
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional InformationBOOM, ONE PIECE
BUCKET SIZE: YES
ENCLOSED CAB
ENGINE TIER RATING: T4F
GUARDING
PATTERN CHANGER
PRODUCT LINK:
STICK LENGTH: 9'6"
TRACK SHOE WIDTH/TYPE: 31" TG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone