Caterpillar 325DL

Caterpillar 325DL

Price
112,500 USD
Year
2007
Working hours
9612 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 325DL
CategoryCrawler Excavators
Serial NumberA3R00782
Unit Number456752
Catalog NumberCU4307393
Manufacturing Year2007
Hours9612 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$112,500
Tax-
Price Including Tax-
Features
Additional InformationBUCKET 42" 1.46YD3 SD CB
0P0800 / 9612 9/5/18
2007 CATERPILLAR 325DL EXCAVATOR
AS IS / AS RECEIVED
BOOM, R-REACH (20'2")
BUMPER, SIDE
C7 ENGINE
CERT EMISSIONS, EPA
CHANGER, HAND CONTROL PATTER
COOLING, HIGH AMBIENT
GUARD, BOTTOM HEAVY DUTY
GUARD, TRACK GUIDING
GUARD, VANDALISM
LINKAGE, BUCKET CB2-FAMILY
PEDAL, STRAIGHT TRAVEL
POWER SUPPLY, 12V-7A
STARTING, COLD WEATHER
STICK, R10'6"CB2
TRACK, 32" TRIPLE GROUSER
USED PURCHASE / M. SHERIDAN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone