Caterpillar 324EL

Caterpillar 324EL

Price
148,500 USD
Year
2013
Working hours
1993 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324EL
CategoryCrawler Excavators
Serial NumberPNW01058
Unit Number162U060
Catalog NumberCU2370773
Manufacturing Year2013
Hours1993 h
CountryUnited States
LocationDavenport, IA
Pricing
Price Excluding Tax$148,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
GUARDSGUARDS
Additional InformationPictures as of 1/17/19 at 1,993 Hours

9'6" STICK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • Good
  • Good
  • GoodMinor dent in lower right corner
  • Good
  • Good
  • GoodLeft rear corner dented - minor scraped and rust
  • FairRight side decal is peeling
  • Good
  • Good
  • FairRight door is bent in
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPlastic screen
  • Good
  • Good
  • GoodSeveral dents in right bottom side
  • Good
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMarch 2013
  • FairHeated/Cloth/Air suspension - Cloth is stained
  • Good
  • Good
  • Yes
  • YesCD
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Goodoriginal
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Good
boom
  • Good
  • Good
  • Good
  • 19’ 4”
stick
  • Good
  • Good
  • Good
  • 9’ 8”
bucket
  • FairLarge dent in the top of the bucket
  • Good
  • Good
  • Good
  • GoodStraight edge welded across teeth
  • CAT
  • 48”
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1181181010
Carrier Rollers Rear118.5117716
Drive SprocketsGoodGood
Front Idler20203030
Links29.4629.462323
Pins & Bushings (External)10.6710.922013
Pins & Bushings (Internal)76176122
Track Roller 142.9342.931616
Track Roller 243.1843.181212
Track Roller 3GuardGuard
Track Roller 442.9343.181612
Track Roller 543.1843.181212
Track Roller 6GuardGuard
Track Roller 743.9443.18112
Track Roller 842.9343.181612
Track Shoes39.1238.8511
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Track Shoes31.5” TG
comments, misc. repairs, general remarks
  • Inspected 1-17-19 @ 1,993 SHM
  • PM 4 (200 hour) completed 12-3-18 @ 1,993 Hours
boom & stick
  • Good
  • Good
  • Good
  • Good
  • No
  • No
general condition
  • Good
  • Good
  • Yes
  • Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone