Caterpillar 324EL

Caterpillar 324EL

Price
159,500 USD
Year
2013
Working hours
3397 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324EL
CategoryCrawler Excavators
Serial NumberPNW01167
Unit Number172U119
Catalog NumberCU2584712
Manufacturing Year2013
Hours3397 h
CountryUnited States
LocationHannibal, IL
Pricing
Price Excluding Tax$159,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional InformationPICTURES AS OF: 2/11/19 3382 HOURS

9'8" STICK
PICTURES AS OF: 1/21/18 2850 HOURS
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • New Strickland 4 Tine Hydralic Thumb installed January 2018 at 2850 hours - Main bucket pin mount style - meshes with Cat 48" bucket
  • New Hydraulic Circuit Technology 2 way flow auxiliary hydraulic kit installed January 2018 at 2850 hours - proportional valve with joystick control
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone