Caterpillar 324E L THM

Caterpillar 324E L THM

Price
211,000 USD
Year
2013
Working hours
1798 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324E L THM
CategoryCrawler Excavators
Serial NumberPNW00872
Unit NumberLKE01817
Catalog NumberCU2400474
Manufacturing Year2013
Hours1798 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$211,000
Tax-
Price Including Tax-
Features
Additional Information*AIR CONDITIONER
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BOOM, 19'4" REACH
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*ACCUMULATOR WITH CRN
*CONTROL, FINE SWING
*CYLINDER, BKT (CB1 LINKAGE)
*CYLINDER, BOOM
*CYLINDER, STICK (W/O SLCV)
*FILM GROUP, ANSI
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF
*HEATER, ENGINE COOLANT (120V)
*JOYSTICK, THUMB WHEEL
*LINES, CYLINDER
*LINES-HP, R9'8" STICK
*LINES-HP, REACH BOOM
*LINES-QC, R9'8" STICK
*LINES-QP, REACH BOOM
*LINKAGE, BKT-CB1 W/LIFT
*MAT, FLOOR, RH PEDAL
*MIRRORS, CAB, EXTERNAL
*PEDAL, STRAIGHT TRAVEL
*PRODUCT LINK-CELLULAR (PL522)
*RADIO, 24V AM/FM
*STARTING, COLD WEATHER
*STICK, R9'8" (CB1)
*SUN, SHADE
*SYSTEM, COMBINED
*TERMINALS, JUMP START
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC TCS
*WIPER-RADIAL, FRONT 70/30
AIR CLEANER, STANDARD
ASHTRAY
BUMPER, SIDE, RUBBER
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COOLING HIGH AMBIENT
COUNTERWEIGHT, 8,818LBS
CTRL & LINES, CTR-LOCK COUPLER
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING SEGMENTED
HYD VLV TCS PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
R-BOOM, 9'8" STICK HD PKG
R-CYLINDER PKG
REGIONAL PACK REGULATED ADSD-N
ROLL ON-ROLL OFF
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
TOOL CTRL STP PKG
TRACK, 31" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
LINES-HP PKG (R-BOOM/9'8" STK
LINES-QC PKG (R-BOOM/9'8" STK
PRICED 07/26/16 CR W/ QC&TH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone