Caterpillar 323FL

Caterpillar 323FL

Price
155,500 USD
Year
2015
Working hours
2335 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberYEJ00179
Unit NumberNM71181
Catalog NumberCU2148697
Manufacturing Year2015
Hours2335 h
CountryUnited States
LocationSpringfield, OR
Pricing
Price Excluding Tax$155,500
Tax-
Price Including Tax-
Features
Additional InformationCOMBINED CIR STP PKG
COUPLER, HYDRAULIC PIN GRABBER
CTRL,CAT PIN GRAB COUPLER ANSI
EXPORT PKG, BUCKET PIN
FRONT LINES, PIN GRABBER QC
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
CIRCUIT, MEDIUM PRESSURE
LINES, CONNECTOR
LINES-HP, 9'6'' STICK
LINES-HP, BOOM
LINES-MP, 9'8"/9'6" STICK
LINES-MP, BOOM
LINES-QC, 9'6" STICK
LINES-QC, BOOM
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
ROLL ON-ROLL OFF W/O BUCKET
S/N: WAJ04487
STARTING, COLD WEATHER, JS
STICK, R9'6" THUMB READY CGC
STORAGE PROTECTION (EXPORT)
SUCTION LINE,PUMP MED PRESSURE
THUMB S/N: PMZ04794
TRACK, 31" TG HD (GLT) PRESS
EIN # MA4E74
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone