Caterpillar 323FL

Caterpillar 323FL

Price
On Request
Year
2016
Working hours
842 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberYEJ00676
Unit NumberEQ038469
Catalog NumberCU2472825
Manufacturing Year2016
Hours842 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information323F L HEX AM-N BCF2
BATTERY, STANDARD
BUCKET-HD, 48" 1.56 YD3
CAT GRADE CTRL DEMO
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FRONT LINES, STD
GUARD, TRACK GUIDING SEGMENTED
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES-HP, 9'6" STICK
LINES-HP, REACH BOOM
PRODUCT LINK, CELLULAR PL641
ROLL ON-ROLL OFF
SIDECUTTERS, HEAVY DUTY
STICK, R9'6" THUMB READY CGC
STORAGE PROTECTION (EXPORT)
SUCTION LINES, PUMP STD
TIP, PENETRATION PLUS
TRACK, 31" TG HD (GLT) PRESS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRt rear door minor denting
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Overall good
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Full
  • Full
  • Overall good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodLower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well
  • Good
attachments / work tools
  • YesCat
  • Overall good
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Good
  • Good
  • No
  • Overall good
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front119 mm119 mm66
Carrier Rollers Rear119 mm119 mm66
Idlers Front20 mm20 mm11
Links106 mm106 mm11
Pins & Bushings (External)59 mm59 mm1010
Pins & Bushings (Internal)762 mm762 mm1010
Segments1010
Track Roller 118 mm18 mm77
Track Roller 218 mm18 mm77
Track Roller 418 mm18 mm77
Track Roller 518 mm18 mm77
Track Roller 718 mm18 mm77
Track Roller 818 mm18 mm77
Track Shoes (Width)11
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number335-9246-47
Notes - UNDERCARRIAGEOverall good U/C
Notes - UNDERCARRIAGE 1Lower track wear guide guards installed
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes32" TG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 769 hrs.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone