Caterpillar 323FL

Caterpillar 323FL

Price
200,000 USD
Year
2015
Working hours
1554 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberYEJ00184
Unit NumberM437002G
Catalog NumberCU2185218
Manufacturing Year2015
Hours1554 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$200,000
Tax-
Price Including Tax-
Features
Additional Information**PRICED WITHOUT HAMMER
C7.1 ENGINE
PRODUCT LINK, SATELLITE PL321
BOOM, 5.7M (18'8") HD CGC
CYLINDER, BOOM, HC
CYLINDER, STICK (W/O SLCV)
CYLINDER, BKT, CGC
LINKAGE, BKT-B1 W/LIFT EYE
GUARD, CYLINDER COVER, CGC
FRAME, SWING, HEAVY DUTY
CAB-ROPS,70/30,W/VANDAL-GBSS
CNTWT, 5.35 TON, 10,790 LBS
CONTROL, FINE SWING
ALARM, TRAVEL
PILOT LINES, SDRV STD
PILOT LINES, BOOM UP STD
AIR CLEANER, STANDARD CGC
WIPER-RADIAL, W/O LOWER
LIGHT, BOOM RIGHT SIDE
DECAL, ES
FILMS, OUTSIDE, ANSI
GRADE CTRL, DEPTH AND SLOPE
SUN SCREEN (70/30)
FILMS, CAB, ANSI
STICK, 9'6'' B1 HD CGC
CHANGER,HAND CTRL 2-WAY ANSI
COMBINED CIR STP PKG
TRACK, 31" TG HD (GLT) PRESS
VALVE, ANTI DRIFT, BOOM
VALVE, HYDRAULIC TCS
LINES-STD, BOOM CYLINDER
VALVE, ANTI DRIFT, STICK
MAT, FLOOR, RH PEDAL
PEDAL, STRAIGHT TRAVEL
CIRCUIT, COMBINED
JOYSTICK, THUMB WHEEL
LINES, TRAVEL (STP)
PILOT LINES, BUCKET TCS
LINES, BDRV (TCS20)
PILOT LINES, COMBINED
STARTING, COLD WEATHER, JS
LINES-HP, REACH BOOM
FRONT LINES, STD
SUCTION LINES, PUMP STD
GUARD,FRONT WINDOW
QUICK DRAINS, READY (OIL)
LINES-HP, 9'6" STICK
MOIL POINT / H120E
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
INSTRUCTIONS, ENGLISH
0P0800/1031 GD 4/19/17
INCLUDES UP TO A 42" GP BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone