Caterpillar 323D

Caterpillar 323D

Price
44,838 USD
Year
2009
Working hours
9481 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323D
CategoryCrawler Excavators
Serial NumberSED00440
Unit Number22041345
Catalog NumberCU4438133
Manufacturing Year2009
Hours9481 h
CountryFrance
LocationLyon / Venissieux, 69
Pricing
Price Excluding Tax$ 44,838
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
AUTO LUBEAUTO LUBE
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Poor
  • Good
  • Poor
  • Fair
  • Good
  • Poor
  • Fair
  • No
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Poorpare-brise et vitre de porte cassés
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Poor
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Fair
  • Fair
  • Fair
stick
  • Fair
  • Fair
  • Fair
  • bras de 2.9 M
bucket
  • Yes
  • CW30S HYD
  • godet de 1400 mm bon à 30%
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (Width)600
Track Frame - LeftGood
Track Frame - RightGood
Average Life Remaining - UNDERCARRIAGEtdr bon à 30%
comments, misc. repairs, general remarks
  • largeur vde transport 2490 mm
  • FR-24
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone