Caterpillar 323DL

Caterpillar 323DL

Price
63,608 USD
Year
2008
Working hours
8054 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323DL
CategoryCrawler Excavators
Serial NumberJLG00434
Unit Number22041180
Catalog NumberCU4424344
Manufacturing Year2008
Hours8054 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$63,608
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Conditions
Good
Fair
Poor
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
boom
  • 5.70 m
stick
  • 2.50m
bucket
  • Yesattache rapide mecanique MBI
  • godet 1300 mm
  • ATTACHE RAPIDE MECANIQUE CW40S
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE40%
Track Shoes600 MM
comments, misc. repairs, general remarks
  • fr-23
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone