Caterpillar 320FL

Caterpillar 320FL

Price
On Request
Year
2016
Working hours
638 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320FL
CategoryCrawler Excavators
Serial NumberYBM00251
Unit NumberEQ0055389
Catalog NumberCU2510686
Manufacturing Year2016
Hours638 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information18' 8" HD REACH BOOM
9' 6" HD STICK
B1-LINKAGE
COMBINED CONTROL
FINE SWING CONTROL
31" TG TRACK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone