Caterpillar 320F

Caterpillar 320F

Price
184,953 USD
Year
2017
Working hours
801 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320F
CategoryCrawler Excavators
Serial NumberNHD10185
Unit NumberD320A2940
Catalog NumberCU4422439
Manufacturing Year2017
Hours801 h
CountrySweden
LocationGöteborg
Pricing
Price Excluding Tax$ 184,953
Tax-
Price Including Tax-
Features
Additional InformationENGINE OUTPUT: 163.15 HP
AUTO LUBRICATION SYSTEM
HAMMER/SHEAR HYDR. CIRCUIT
ROTATOR
DIESEL HEATER
GOOSENECK BOOM
QUICK COUPLER
ROTOTILT R6 MED GRIP
S70 FÄSTE
BANDSTYRNING
C-SMÖRJA BASMASKIN + ROTORTILT
DIESELVÄRMARE
BIOOLJA
700MM PLATTOR
CERTIFICATES: CE
TRACK WIDTH: 70 CM
GENERAL GRADE (1 MIN - 5 MAX): 5
DIPPER / STICK LENGTH: 290 CM
UNDERCARRIAGE CONDITION: 90%
GROSS WEIGHT: 23500 KG
EMISSION LEVEL: STAGE IV
CE MARKED: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AB (SWEDEN)See InventoryWebsiteSelect contact
Magnus Palmkvist
Sweden
Telephone:+46 705 608593
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone