Caterpillar 320ELRR

Caterpillar 320ELRR

Price
195,500 USD
Year
2013
Working hours
2551 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320ELRR
CategoryCrawler Excavators
Serial NumberTFX00716
Unit NumberTFX716
Catalog NumberCU1902972
Manufacturing Year2013
Hours2551 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$195,500
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
REGIONAL PKG, NACD (PL321)
ES-BOOM, 9'6" ES-STICK PKG
CYLINDER PKG
TRACK, 31" TG (GLT)
GUARD, TRACK GUIDING SEGMENTED
ROLLERS, HEAVY DUTY
STANDARD OIL
HYD VLV TCS PKG
RETURN PIPE
STARTING, COLD WEATHER, JS
CAB STD PKG
PANEL, STD START SWITCH
SEAT, H-BACK, SUSPENSION
WASHER, WINDSHIELD UPPER
CAMERA, REAR VIEW PKG
GUARD HD BOTTOM PKG
COOLING HIGH AMBIENT
COUNTERWEIGHT, 15,212LBS
QUICK DRAINS, READY (OIL)
FENDER COVER
FRAME, SWING, STANDARD
STORAGE PROTECTION (EXPORT)
INSTRUCTIONS, ENGLISH
LINES-QC PKG
LINES-HP TOOL CTRL PKG
CHANGER, HAND CONTROL 2-WAY
CONTROL, CENTER-LOCK COUPLER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
ROLL ON-ROLL OFF
RADIATOR SCREEN
LINES, CONNECTOR
BRACKET GP
TOOL CTRL STP PKG
COUPLER, HYDRAULIC PIN GRABBER
TIP, PENETRATION PLUS
CONNECTOR LINES, THUMB
THUMB, UTILITY
BUCKET-HD, 42" 1.31 YD3
PROTECTORS, SIDEBAR, SET OF 4
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone