Caterpillar 320ELRR

Caterpillar 320ELRR

Price
110,000 USD
Year
2012
Working hours
4330 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320ELRR
CategoryCrawler Excavators
Serial NumberTFX00120
Unit Number172U112
Catalog NumberCU2581681
Manufacturing Year2012
Hours4330 h
CountryUnited States
LocationDavenport, IA
Pricing
Price Excluding Tax$110,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information9'6" STICK
PICTURES AS OF: 11/17/17 3290 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • GoodMinor scratches.
  • Good
  • Good
  • Good
  • Good
  • GoodMinor ding in pump compartment door.
  • Good
  • Good
  • Good
  • Good
  • FairMachine has been repainted, some overspray, minor runs, body filler used to repair tool box.
  • Good
  • GoodMinor dents in tank cover and tool box.
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • GoodBreakout hammer installed.
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • PoorA/C not operating control panel won’t power on.
  • Good
  • Good
  • Good
  • Good
  • GoodTear in floor mat.
  • Good
  • Good
  • PoorHeater not operating, control panel won’t power on.
  • Good
  • Good
  • FairCouple of holes in seat cushion.
  • Good
  • FairWasher not operating, front wiper blade needs replaced
  • Yes
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
  • 18’ 8”
stick
  • Good
  • Good
  • Good
  • 9’ 7”
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • CAT
  • 1.52 cu/yds
  • 36”
final drives
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1141153428
Carrier Rollers Rear114.51153228
Drive SprocketsGoodGood
Front Idler20.520.54242
Links29.7228.701837
Pins & Bushings (External)9.659.914236
Pins & Bushings (Internal)76176155
Track Roller 141.9142.161411
Track Roller 242.1641.661118
Track Roller 3GuardGuard
Track Roller 441.9142.161411
Track Roller 542.1641.661118
Track Roller 6GuardGuard
Track Roller 742.1641.911114
Track Roller 841.4041.402121
Track Shoes32.7732.02108
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number9W-3137-9W3138
Track Shoes31”
comments, misc. repairs, general remarks
  • Inspected 6-8-18 at 3535 hrs.
boom & stick
  • Good
  • Good
  • Good
  • Good
  • No
  • No
general condition
  • Good
  • Good
  • Yes
  • Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone