Caterpillar 320EL

Caterpillar 320EL

Price
170,000 USD
Year
2014
Working hours
1991 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK03569
Unit Number033333
Catalog NumberCU2073255
Manufacturing Year2014
Hours1991 h
CountryUnited States
LocationSan Marcos, CA
Pricing
Price Excluding Tax$170,000
Tax-
Price Including Tax-
Features
Additional Information*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD
*AIR CONDITIONER
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BOOM, 18' 8" REACH HD
*CAB STD PKG
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW PKG
*CAMERA, REAR VIEW, MIRRORS(RH)
*CHANGER, HAND CONTROL 2-WAY
*CIRCUIT, COMBINED
*CONTROL, CENTER-LOCK COUPLER
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 7,830LBS
*COVER, FENDER, STANDARD
*CYLINDER PKG
*CYLINDER, BKT (B1 LINKAGE)
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*ENGINE HOOD
*FRAME, SWING, STANDARD
*GUARD HD BOTTOM PKG
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK GUIDING SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF
*HD-BOOM, 9'6" HD-STICK PKG
*INSTRUCTION,NORTH AMERICA ANSI
*JOYSTICK, THUMB WHEEL
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES-HP PKG,HD/ES-BM/9'6" STK
*320EL HYD EXCAVATOR
*LINES-HP, 9'6'' STICK
*LINES-HP, BOOM
*LINES-QC PKG,HD/ES-BM/9'6" STK
*LINES-QC, 9'6'' STICK
*LINES-QC, BOOM
*LINES-STD, BOOM CYLINDER
*LINKAGE, BKT-B1 W/LIFT EYE
*MAT, FLOOR, RH PEDAL
*MIRROR, CAB, EXTERNAL
*PANEL, STD START SWITCH
*PEDAL, STRAIGHT TRAVEL
*PRODUCT LINK, SATELLITE PL321
*QUICK DRAINS, READY (OIL)
*RADIO, 24V AM/FM
*REGIONAL PKG, NACD (PL321)
*ROLLERS, STANDARD
*SEAT, H-BACK, SUSPENSION
*STANDARD OIL
*STARTING, COLD WEATHER, JS
*STICK, 9'6'' B1 HD
*SUN SCREEN (70/30)
*TANK, FUEL
*TOOL CTRL STP PKG
*TRACK, 31" TG (GLT)
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC -TCS HL PKG
*VALVE, HYDRAULIC TCS
*WASHER, WINDSHIELD UPPER/LOWER
COUPLER, HYDRAULIC PIN GRABBER
CPLR S/N WAJ04036 ETA 7/3/14
GB9A55
INSTRUCTIONS, ENGLISH
LANE 1 CONFIG. FROM FACTORY
*WIPER-RADIAL, FRONT 70/30
LINES, CONNECTOR
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone