Caterpillar 320EL

Caterpillar 320EL

Price
169,000 USD
Year
2014
Working hours
2118 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK03161
Unit Number431613
Catalog NumberCU2020932
Manufacturing Year2014
Hours2118 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$169,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC6.6 ENGINE
REGIONAL PKG, NACD (PL321)
CONTROL, FINE SWING
INSTRUCTION,NORTH AMERICA
BELT, SEAT, 76MM 3" RTRCTBL
ACCUMULATOR WITH CRN
ALARM, TRAVEL
HD-BOOM, 9'6" HD-STICK PKG
BOOM, 5.7M (18'8") HD
STICK, 2.9M (9'6") B1 HD
LINKAGE, BKT-B1 W/LIFT EYE
CYLINDER PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
CYLINDER, BKT (B1 LINKAGE)
TRACK, 31" TG (GLT)
AIR CLEANER, HIGH EFFICIENCY
ROLLERS, STANDARD
GUARD, TRACK GUIDING SEGMENTED
TOOL CTRL STP PKG
STANDARD OIL
MAT, FLOOR, RH PEDAL
CIRCUIT COMBINED
PEDAL, STRAIGHT TRAVEL
JOYSTICK, THUMB WHEEL
VALVE, HYDRAULIC TCS
VALVE, HYDRAULIC -TCS HL PKG
VALVE, ANTI DRIFT, STICK
VALVE, ANTI DRIFT, BOOM
COLD WEATHER STARTING PKG
LINES, CYLINDER
CAB STD PKG
CAB-ROPS,70/30,W/VNDL-G BOSS
STARTING, COLD WEATHER, JS
HEATER, ENGINE COOLANT 120V
RADIO, 24V AM/FM
SUN, SHADE
WIPER-RADIAL, FRONT 70/30
HATCH, OPENABLE ROOF
WASHER, WINDSHIELD UPPER/LOWER
CAMERA, REAR VIEW PKG
PANEL, STD START SWITCH
SEAT, H-BACK, SUSPENSION
TANK, FUEL
COOLING, HIGH AMBIENT
CAMERA, REAR VIEW,MIRRORS RH
MIRRORS, CAB, EXTERNAL
GUARD, TRAVEL MOTOR, HD
GUARD, SWIVEL
GUARD, BOTTOM, HEAVY DUTY
GUARD HD BOTTOM PKG
FRAME, SWING, STANDARD
COUNTERWEIGHT, 7,830LBS
QUICK DRAINS, READY (OIL)
COVER, FENDER, STANDARD
LINES-HP, 2.9M (9'6") STICK
LINES-HP, BOOM
LINES-HP PKG,HD/ES-BM/9'6" STK
ENGINE HOOD
CHANGER, HAND CONTROL 2-WAY
LINES-QC, 2.9M (9'6") STICK
LINES-QC PKG,HD/ES-BM/9'6" STK
CONTROL, CENTER-LOCK COUPLER
COUPLER HYD PIN GRAB
CONNECTOR LINES
QUICK-EVAC SYSTEM
GUARD VANDALISM PKG
GUARD, VANDALISM
LIGHTING, CAB (HALOGEN)
LIGHT, BOOM RIGHT SIDE
CASE DRAIN LINE
INCLUDES UP TO A 42" GP BUCKET
0P0800/1600 GD 10/27/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone