Caterpillar 320DL

Caterpillar 320DL

Price
83,827 USD
Year
2008
Working hours
9014 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320DL
CategoryCrawler Excavators
Serial NumberPHX01429
Unit Number800057536
Catalog NumberCU4294023
Manufacturing Year2008
Hours9014 h
CountryCanada
LocationQuebec, QC
Pricing
Price Excluding Tax$83,827
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • No
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • FairPas performante - Not to cold
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorExpiré - Expired
  • Good
  • GoodPlusieurs bouton manquant dans la console et bouton endomagé sur le joystick gauche - Many switch missing and left joystick switch damadge
  • Good
  • Yes
  • Yes
  • No
  • No
  • Yes
  • 100%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Rouge/Red -45
  • OK
  • Pas de fumé- No smoke
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
hydraulics
  • Good
  • PoorRainures sur la tige du godet - Scratch on rod bucket
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNiveau de graisse ok - Grease level ok
  • Good
  • Good
  • FairTige piquée - Rod pitted
  • Good
  • ok
boom
  • FairBoom répare par un soudeur de Toromont - Repaired boom by Toromont
  • Fair
  • PoorLousse dans les pins et bushing - Minor play pin and bushing
stick
  • Good
  • Fair
  • Good
bucket
  • Fair
  • Good
  • Good
  • Good
  • PoorUsée - Worn
  • Yes
  • RLG
  • Godet a dent 700082778 RLG, dents a remplacer - Tooth have to be replace
  • RLG WEDGE HYD 700082777, plusieurs fissures au coupler - Many crack at the coupler
  • 700082779
  • 72" fossé/Ditch
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
comments, misc. repairs, general remarks
  • Entretien 1000 heures effectuer - 1000 hours maintenance done
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (QUÉBEC)See InventoryWebsiteSelect contact
Eddie Folgado
Canada
Telephone:+1 514 334 7018
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone