Caterpillar 320DL

Caterpillar 320DL

Price
99,500 USD
Year
2008
Working hours
6108 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320DL
CategoryCrawler Excavators
Serial NumberPHX01314
Unit Number162U126
Catalog NumberCU2461356
Manufacturing Year2008
Hours6108 h
CountryUnited States
LocationCedar Rapids, IA
Pricing
Price Excluding Tax$99,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, MECHANICALTHUMB, MECHANICAL
BOOM, 1 PIECEBOOM, 1 PIECE
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationPICTURES AS OF: 7/5/18 5919 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • No
  • No
  • GoodMinor bends.
  • FairMinor dent in tool box lid, minor cracks in hydraulic tank front cover. Minor dent in battery compartment door.
  • Good
  • GoodPlastic screen
  • GoodMinor peeling, some scratches/scrapes.
  • GoodNo cracks or damage
  • Good
  • FairEngine access grab iron bent.
  • Good
  • FairDents/bends in pump compartment and radiator service doors.
  • Good
  • GoodMinor edge peeling, rear decal painted red over triangle.
  • Good
  • Good
  • Good
  • GoodRubber bumpers - right rear skirt bent
safety items
  • Good
  • Good
  • YesVandal guards stowed.
  • No
  • Yes
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • GoodCools correctly.
  • GoodNo damage
  • Good
  • Good
  • Good
  • GoodClean
  • Good
  • GoodAll working
  • GoodNo cracks or damage
  • GoodFan working in all speeds
  • Good
  • Good
  • FairTear in seat back, shows wear in seat.
  • GoodSeveral blanks removed/missing.
  • Good
  • Yes
  • Yes
  • Yes
  • No
  • Radio antenna broken
engine
  • GoodNo external leaks
  • Good
  • GoodElectronic control- full RPM range
  • Good
  • Good
  • No
  • YesMinimal.
  • No
  • Yes
  • Yes2007 C6.4
  • Yes
  • GoodNo damage
  • Good
  • GoodSecure
  • GoodNo leaks or damage
  • Normal
  • Some grey smoke on acceleration.
  • No
  • No
  • No
  • No
  • ELC
  • Engine starts and runs correctly.
cooling system
  • Good
  • GoodClean
  • Good
  • GoodMechanical belt drive.
  • GoodDry
  • Good
  • GoodNo leaks or damage - clean
  • GoodNo leaks.
  • No
electrical, starting and charging system
  • GoodCharging
  • GoodClean and secure
  • FairRH boom light broken/missing.
  • 24V jump terminal installed.
  • Good
  • GoodNo drag
  • GoodNo visible leaks.
  • No
  • No
hydraulics
  • GoodDry
  • GoodDry
  • GoodPilot levers tight.
  • GoodNo leaks or damage
  • GoodGood travel - 2 speed working
  • Good
  • Good
  • GoodNo visible leaks.
  • GoodDry
  • GoodMinor movement between gear teeth
  • Good
  • GoodNo leaks or damage
  • GoodNo visible leaks.
  • One way auxiliary hydraulics with foot pedal control
  • Good.
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • 26” 4 tine FLECO mechanical thumb installed.
  • Auto lube for attachment
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • 18’ 8”
  • Good
stick
  • Good
  • GoodNeeds shimmed where it pins to the boom
  • Good
  • 9’ 7”
bucket
  • GoodDents in back radius.
  • Good
  • Good
  • Good
  • GoodMinor wear.
  • No
  • CAT
  • 0.94
  • 47.25”
final drives
  • GoodNo visible leaks.
  • Good
  • Good
  • Oil levels are good.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Links31.530.505
Pins & Bushings (External)10.210.21212
Pins & Bushings (Internal)76176122
Track Roller 142.942.900
Track Roller 243.242.900
Track Roller 342.942.900
Track Roller 443.242.900
Track Roller 5GuardGuard
Track Roller 6GuardGuard
Track Roller 7GuardGuard
Track Roller 842.942.900
Track Shoes3232.52220
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
IdlersNew
Carrier Rollers Front12012000
Carrier Rollers Rear12012000
Drive SprocketsGoodGood
Front Idler18.518.500
SegmentsNew
Track RollersNew
Track Shoes31.5" TG
Link Part NumberDCF 7-1067
LinksNew
Notes - UNDERCARRIAGENew aftermarket track, rollers, idlers, sprockets installed.
Pins & Bushings (External)New
Pins & Bushings (Internal)New
comments, misc. repairs, general remarks
  • Inspected 7-5-18 @ 5919 hrs.
boom & stick
  • Good
  • Good
  • Good
  • Good
  • No
  • No
general condition
  • Yes
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone