Caterpillar 320CL

Caterpillar 320CL

Price
91,000 USD
Year
2005
Working hours
4952 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320CL
CategoryCrawler Excavators
Serial NumberPAB04818
Unit NumberPAB04818
Catalog NumberCU4315177
Manufacturing Year2005
Hours4952 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$91,000
Tax-
Price Including Tax-
Features
Accessories
PIN GRABBERPIN GRABBER
Additional InformationHAND CONTROL PATTERN CHANGER
FINE SWING CONTROL
CAB AIR
HYDRAULIC THUMB
COLD WEATHER STARTING
TRACK GUIDING GUARD
VANDAL GUARD
B FAMILY BUCKET LINKAGE
REACH BOOM
ENGINE 3066
9'6" STICK
LIGHTS,CAB WORKING
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • FairDamage under bottom front window
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairStep up to catwalk bent
  • No
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOct 2004, out of date.
  • FairTorn at both corners of seat cushion
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • No
  • 7/8
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • YesValve cover leaking
  • No
  • Red
  • N
  • N/A
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom
  • FairUnder side of boom has extensive scratches and dings
  • Good
  • Good1/8 inch of play
  • 187"
stick
  • Good1/8 inch of play
  • Good
  • Good
  • 96"
bucket
  • FairSlightly bent
  • Good
  • Good
  • Good
  • Good
  • PoorSteel plate has been welded to the teeth
  • No
  • 46”
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE50-60%
Track ShoesOne track shoe on each undercarriage bent
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone