Caterpillar 320CL

Caterpillar 320CL

Price
65,500 USD
Year
2006
Working hours
7977 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320CL
CategoryCrawler Excavators
Serial NumberPAB06910
Unit NumberUM63570
Catalog NumberCU4364982
Manufacturing Year2006
Hours7977 h
CountryUnited States
LocationLongview, WA
Pricing
Price Excluding Tax$65,500
Tax-
Price Including Tax-
Features
Accessories
BUCKETBUCKET
Additional Information*ALARM, TRAVEL
*BUMPER, RUBBER
*CAB,WITH POLYCARBONATE WINDOWS
*CHANGER, HAND CONTROL PATTERN
*COMPARTMENT, STORAGE WITH LID
*CONTROL, FINE SWING
*GUARD, TRACK GUIDING
*GUARD, VANDALISM
*LIGHTS, CAB, WORKING, 2
*PEDAL, STRAIGHT TRAVEL
*POWER SUPPLY, 12V-7A
*SEAT, KAB 527P/C
*STARTING, COLD WEATHER
*WATER SEPARATOR
CIRCUIT, THUMB
CONTROL AND LINES, PIN GRABBER
ENGINE S/N MAE08764
GUARD, BOTTOM HEAVY DUTY
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LINES, QUICK COUPLER, 9'6"
LINES-HP, R/M9'7" STICK
LINES-HP, REACH BOOM
LINES-QC, REACH BOOM
LINKAGE, BUCKET, B-FAMILY
PINS, SPARE
PLATE, NEW MACHINE CERTIFICATE
QC
R BOOM, REACH 18'7"
STICK, 9'6"
THUMB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone