Caterpillar 320CL

Caterpillar 320CL

Price
73,739 USD
Year
2005
Working hours
6520 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320CL
CategoryCrawler Excavators
Serial NumberGLA01879
Unit Number22040934
Catalog NumberCU4388521
Manufacturing Year2005
Hours6520 h
CountryFrance
LocationClermont-ferrand / Cebazat, 63
Pricing
Price Excluding Tax$73,739
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
stick
  • Bras de 2.5M
bucket
  • Yes
  • Godet bon à 50%
  • CW40S Hyd
  • 1350
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEBon à 70 %
Track Shoespatins de 600 mm
comments, misc. repairs, general remarks
  • FR-24
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone