Caterpillar 316EL

Caterpillar 316EL

Price
121,811 USD
Year
2014
Working hours
2621 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW01389
Unit Number0DZW01389
Catalog NumberCU2297071
Manufacturing Year2014
Hours2621 h
CountryUnited States
LocationBelle Chasse Rents, LA
Pricing
Price Excluding Tax$121,811
Tax-
Price Including Tax-
Features
Additional InformationENDS: 1/20/20 - 2863 HOURS

AIR CLEANER, STANDARD
AUXILIARY READY STP PKG
CAB STD PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
CONTROL, CENTER-LOCK COUPLER
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 6,173LBS
COVER, FENDER, STANDARD
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING, CENTER
HANDRAIL & PLATFORM HANDRAIL
HYD VLV, TCS PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
R-BOOM, 10'2" STK HD PKG
R-CYLINDER PKG
RAIN PROTECTOR, CAB FRONT
REGIONAL PACK REGULATED ADSD-N
ROLL ON-ROLL OFF
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
STORAGE PROTECTION (EXPORT)
TANK, FUEL, STANDARD
TRACK, 28" TG W/STEP (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone