Caterpillar 316EL

Caterpillar 316EL

Price
125,000 USD
Year
2012
Working hours
3766 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW00309
Unit Number001105140
Catalog NumberCU1836085
Manufacturing Year2012
Hours3766 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$125,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
Additional Information316EL HYDRAULIC EXCAVATOR
AIR CLEANER, STANDARD
CAB STD PKG
CAMERA, REAR VIEW PKG
COLD WEATHER STARTING PKG
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 6,173LBS
COVER, FENDER, STANDARD
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING,SEGMENTED
HYD VLV, TCS PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PANEL, STD START SWITCH
R-BOOM, 10'2 STK HD PKG THUMB
R-CYLINDER PKG
REGIONAL PACK REGULATED ADSD-N
ROLL ON-ROLL OFF
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
TANK, FUEL, STANDARD
TOOL CTRL PKG
TRACK, 28 TG W/STEP (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • GoodMinor stack dent
  • Good
  • Good
  • FairLeft bent
  • Good
  • Good
  • Fair
  • Good
  • Good
  • FairTool box cosmetics
  • FairScrapes
  • Good
  • FairDented
  • YesDuring last service
  • No
  • No
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
  • Working cab radio & back up camera installed.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor hole in seat & not all adjustments work
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • No
  • No
  • Starts & charges well
  • Good
  • Good2 lights only
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodLower guards installed & pushed up
  • Good
  • Good
  • GoodAuxiliary valve installed, no tubing running down boom
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • Good
boom
  • Overall good
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • FairDented and thinning
  • FairSome wear
  • FairSome wear
  • Fair
  • Good
  • Good
  • No
  • 36" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Rear117 mm117 mm1818
Carrier Rollers Front117 mm117 mm1818
Segments5050
Track Roller 119 mm19 mm2121
Track Roller 218.5 mm18.5 mm1414
Track Roller 418.5 mm18.5 mm1414
Track Roller 618.5 mm18.5 mm1414
Track Roller 719 mm19 mm2121
Track Shoes (Width)1010
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number9W3137-38
LinksRight side with 1 kinked link
Idlers Front21 mm21 mm2424
Links105 mm105 mm1818
Pins & Bushings (External)58 mm58 mm5050
Pins & Bushings (Internal)764 mm764 mm2525
Notes - UNDERCARRIAGE 1Lower track wear guide guards installed
Notes - UNDERCARRIAGE 2Overall good U/C
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes28" TG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 3745 hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone