Caterpillar 316EL

Caterpillar 316EL

Price
145,000 USD
Year
2013
Working hours
1448 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW01017
Unit Number427696
Catalog NumberCU2010978
Manufacturing Year2013
Hours1448 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$145,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC4.4 ENGINE
REGIONAL PACK REGULATED ADSD-N
BELT, SEAT, 76MM (3")RTRCTBL
CONTROL, FINE SWING
INSTR,NORTH AMERICAN, ANSI
ACCUMULATOR WITH CRN
ALARM, TRAVEL
R-BOOM, 10'2" STK HD PKG
R-BOOM 16'9" HD
STICK, R10'2" HD
LINKAGE, BKT W/O LIFT
R-CYLINDER PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
CYLINDER, BKT
TRACK, 24" TG (GLT)
AIR CLEANER, HIGH EFFICIENCY
STANDARD OIL
GUARD, TRACK GUIDING,SEGMENTED
SYSTEM, COMBINED
TOOL CTRL STP PKG
JOYSTICK, THUMB WHEEL
MAT, FLOOR, RH PEDAL
HYD VLV, TCS PKG
PEDAL, STRAIGHT TRAVEL
LINES, CYLINDER
VALVE, HYDRAULIC TCS
TERMINALS, JUMP START
COLD WEATHER STARTING PKG
CAB DUAL EXIT PKG
BATTERY, COLD WEATHER
HATCH, OPENABLE ROOF (DUAL)
RADIO, 24V AM/FM
CAB-ROPS,70/30,W/VANDL-GBOSS
WIPER-RADIAL W/LOWER WIPER
SEAT, H-BACK, SUSPENSION
WASHER, WINDSHIELD UPPER/LOWER
SUN, SHADE
PANEL, STD START SWITCH
MIRRORS, CAB, EXTERNAL
TANK, FUEL, STANDARD
CAMERA, REAR VIEW PKG
CAMERA, REAR VIEW,MIRROR(RH)
ENGINE HOOD, HIGH AMBIENT
GUARD HD BOTTOM PKG
COOLING, HIGH AMBIENT PKG
COOLING, HIGH AMBIENT
COVER, FENDER, STANDARD
COUNTERWEIGHT, 6,173LBS
GUARD, SWIVEL
GUARD, BOTTOM, HEAVY DUTY
CHANGER, HAND CONTROL 2-WAY
SUPPORT, AUX LINES, R-BOOM
LINES-HP, R16'9" BOOM
LINES-HP PKG(R-BOOM//10'2"STK)
LIGHTING, CAB (HALOGEN)
GUARD, VANDALISM
GUARD VANDALISM PKG
ASHTRAY
QUICK DRAINS, READY (OIL)
BUMPER, SIDE STEEL
LIGHT, BOOM RIGHT SIDE
INCLUDES UP TO A 30" GP BUCKET
PRICE CHG:07/06/17 VIA FIXASKPRC
0P0800/1237 KCW 9/26/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone