Caterpillar 316E

Caterpillar 316E

Price
187,679 USD
Year
2016
Working hours
357 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316E
CategoryCrawler Excavators
Serial NumberYZZ00481
Unit Number22040430
Catalog NumberCU4319368
Manufacturing Year2016
Hours357 h
CountryFrance
LocationPeronne, 80
Pricing
Price Excluding Tax$187,679
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Additional InformationAIR CONDITIONER
AM FM RADIO
AUTO LUBE
AUXILIARY HYDRAULICS
BOOM CHECK VALVE
BOOM, 1 PIECE
CE PLATE
COUPLER, QUICK
ENGINE ENCLOSURES
LIGHTING
STICK CHECK VALVE
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • safety items
  • engine
  • attachments / work tools
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
safety items
  • Yes
  • Yes
  • Yes
  • Yes
engine
  • No
  • Rouge
attachments / work tools
  • YesH110E hors platine
  • Pince de tri G310B
bucket
  • YesCW30S
  • Godet 1200mm, Godet tranchés 600mm, Godet curage inclinable 2000m
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE95%
comments, misc. repairs, general remarks
  • FR-16
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone