Caterpillar 316E L

Caterpillar 316E L

Price
182,000 USD
Year
2015
Working hours
1598 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316E L
CategoryCrawler Excavators
Serial NumberDZW01724
Unit NumberLKE02494
Catalog NumberCU2200951
Manufacturing Year2015
Hours1598 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$182,000
Tax-
Price Including Tax-
Features
Additional Information*316EL HYDRAULIC EXCAVATOR
*LIGHT, BOOM RIGHT SIDE
*CHANGER, HAND CONTROL 2-WAY
*RAIN PROTECTOR, CAB FRONT
*SEAT, H-BACK, W/HEATER,S/AIR
*LIGHTING, CAB (HALOGEN)
*STANDARD OIL
*AIR CLEANER, STANDARD
*TRACK, 28" TG W/STEP (GLT)
*COVER, FENDER, STANDARD
*CONTROL, CENTER-LOCK COUPLER
*GUARD, TRACK GUIDING, CENTER
*WASHER, WINDSHIELD UPPER/LOWER
*GUARD, BOTTOM, HEAVY DUTY
*TANK, FUEL, STANDARD
*HANDRAIL & PLATFORM HANDRAIL
*PANEL, STD START SWITCH
*COUNTERWEIGHT, 6,173LBS
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAB STD PKG
*HATCH, OPENABLE ROOF
*WIPER-RADIAL W/LOWER WIPER
*SUN SCREEN (70/30)
*RADIO, 24V AM/FM
*MAT, FLOOR, RH PEDAL
*JOYSTICK STANDARD STP PKG
*PEDAL, STRAIGHT TRAVEL
*JOYSTICK, ONE BUTTON
*COOLING, HIGH AMBIENT
*COOLING, HIGH AMBIENT PKG
*COLD WEATHER STARTING PKG
*ENGINE HOOD, HIGH AMBIENT
*HYD VLV, TCS PKG
*VALVE, HYDRAULIC TCS
*TERMINALS, JUMP START
*BATTERY, COLD WEATHER
*R-BOOM 16'9" HD
*STICK, REACH 10'2" HD
*LINES, CYLINDER
*R-BOOM, 10'2" STK HD PKG
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*LINKAGE, BKT W/O LIFT
*R-CYLINDER PKG
*BELT, SEAT, 3" RETRACTABLE
*INSTRUCTION, ANSI
*CYLINDER, BKT
*REGIONAL PKG REGULATED, NACD
*CONTROL, FINE SWING
*ALARM, TRAVEL
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
INSTRUCTIONS, ENGLISH
INSTRUCTION,NORTH AMERICA ANSI
STORAGE PROTECTION (EXPORT)
LANE 1 ORDER
PRICED 10/27/15 DA
ROLL ON-ROLL OFF LANE1
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone