Caterpillar 315FLCR

Caterpillar 315FLCR

Price
164,680 USD
Year
2017
Working hours
1133 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315FLCR
CategoryCrawler Excavators
Serial NumberTDY10727
Unit NumberE137848
Catalog NumberCU2557663
Manufacturing Year2017
Hours1133 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$164,680
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBOOM, ONE PIECE
BOOM LENGTH: 15'3"
ENGINE TIER RATING: T4F
STICK LENGTH: 9'10"
TRACK SHOE WIDTH/TYPE: 24" TG
PRODUCT LINK:
PATTERN CHANGER
BUCKET SIZE: YES
GUARDING
ENCLOSED CAB
BLADE, LEVELING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone