Caterpillar 314ELCR

Caterpillar 314ELCR

Price
154,000 USD
Year
2014
Working hours
1673 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT00975
Unit Number033280
Catalog NumberCU2064268
Manufacturing Year2014
Hours1673 h
CountryUnited States
LocationLakeside, CA
Pricing
Price Excluding Tax$154,000
Tax-
Price Including Tax-
Features
Additional Information*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*ENGINE HOOD
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, TRACK MOTOR
*INSTRUCTION,NORTH AMERICA ANSI
BATTERY, STANDARD
BLADE, 8'6"
CAB DUAL EXIT PKG
CAMERA, REAR VIEW VG PKG
CHANGER, HAND CTRL 2-WAY, R-BM
COMBINED CIR PKG
CONTROL, BLADE, W/PUMP
CONTROL, CENTER-LOCK COUPLER
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 7,940 LBS
COUPLER S/N WAD02167
COUPLER, HYDRAULIC PIN GRABBER
EXPORT PKG, BUCKET PIN
FRAME, BASE, LONG U/C BLADE
FRAME, SWING, STANDARD
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING, CENTER
GUARD, VANDALISM W/O RAIN PROT
HYD VLV TCS PKG
INSTRUCTIONS, ENGLISH
KR4D65
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES, CONNECTOR
LINES-FRONT, STD W/CENTER-L QC
LINES-HP TCS PKG (9'10" STK)
LINES-QC PKG (R-BOOM/9'10" STK
PANEL, STD START SWITCH
PRODUCT LINK-SATELLITE (PL321)
QUICK DRAINS, READY (OIL)
R-BOOM, 9'10" STICK HD PKG
R-CYLINDER PKG
REGIONAL PKG R-BOOM (ADSD-N)
ROLL ON-ROLL OFF W/O BUCKET
SEAT, H-BACK, W/HEATER,S/AIR
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
TRACK, 24" TG (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone