Caterpillar 314ELCR

Caterpillar 314ELCR

Price
137,100 USD
Year
2014
Working hours
2791 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT00994
Unit NumberEQ0070047
Catalog NumberCU4311035
Manufacturing Year2014
Hours2791 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$137,100
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
Additional Information20" TG W/RUBBER PADS
8' 2" BLADE
9' 10" STICK
AUXILIARY HYDRAULICS,
REACH BOOM
TOOL CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone