Caterpillar 314ELCR

Caterpillar 314ELCR

Price
149,000 USD
Year
2015
Working hours
2845 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT01084
Unit NumberM436542
Catalog NumberCU2184035
Manufacturing Year2015
Hours2845 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$149,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC4.4 ENGINE
TIER 4 INTERIM
REGIONAL PKG R-BOOM (ADSD-N)
CONTROL, FINE SWING
INSTR, NORTH AMERICA, ANSI
ACCUMULATOR WITH CRN
ALARM, TRAVEL
R-BOOM, 9'10" STICK HD PKG
BOOM, REACH 4.65M (15'3") HD
STICK, R3.0M (R9'10") HD
LINKAGE, BKT W/O LIFT
R-CYLINDER PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
CYLINDER, BKT
GUARD, TRACK GUIDING, CENTER
TRACK, 20" TG W/RUBBER PAD
MAT, FLOOR
AUXILIARY READY PKG
AUXILIARY READY
JOYSTICK, ONE BUTTON
VALVE, HYDRAULIC TCS
HYD VLV TCS PKG
LINES-PILOT, PLATFORM TCS
LINES-PILOT, INITIAL CIR.ATT
PLATFORM, STD
LINES-PILOT, CV R-BOOM TCS
LINES-FRONT, STD
HARNESS, PLATFORM STD
TERMINALS, JUMP START
COLD WEATHER STARTING PKG
CAB-ROPS,70/30 W/VANDAL GBSS
RADIO, 24V AM/FM
BATTERY, COLD WEATHER
CAB DUAL EXIT PKG
SEAT, H-BACK, SUSPENSION
CAMERA, REAR VIEW VG PKG
WINDOW, REAR, DUAL EXIT
PANEL, STD START SWITCH
MIRROR, CAB
TANK, FUEL
CAMERA, REAR VIEW W/GR, VG
ADDITIONAL MIRROR, CAB
LIGHT, BOOM RIGHT SIDE
COOLING, HIGH AMBIENT PKG
TANK COVER, VANDALISM GRD BX
LIGHTING, CAB (HALOGEN)
GUARD, BOTTOM, STANDARD
GUARD BOTTOM PKG
ENGINE HOOD
COOLING, HIGH AMBIENT
FRAME, BASE, LONG U/C BLADE
COUNTERWEIGHT, 6,750 LBS
GUARD, TRACK MOTOR
GUARD, SWIVEL
ASHTRAY
CHANGER, HAND CTRL 2-WAY, R-BM
FRAME, SWING, STANDARD
SWIVEL, BLADE
BLADE, 8'2"
CONTROL, BLADE, W/PUMP
GUARD, VANDALISM W/ RAIN PROT
PROTECTOR, RAIN, CAB FRONT
FIELD INST KIT,HYD,PINGRABBER
INCLUDES UP TO A 24" GP BUCKET
0P0800/1803 GD 3/5/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone