Caterpillar 314E L THM

Caterpillar 314E L THM

Price
169,000 USD
Year
2013
Working hours
1413 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314E L THM
CategoryCrawler Excavators
Serial NumberZJT00215
Unit NumberLKE01860
Catalog NumberCU2314797
Manufacturing Year2013
Hours1413 h
CountryUnited States
LocationVernal, UT
Pricing
Price Excluding Tax$169,000
Tax-
Price Including Tax-
Features
Additional Information*ENGINE HOOD
ASHTRAY
BLADE, 8'2"
CAB DUAL EXIT PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CTRL 2-WAY, R-BM
COLD WEATHER STARTING PKG
COMBINED CIR PKG
CONTROL, BLADE, W/PUMP
CONTROL, CENTER-LOCK COUPLER
COOLING, HIGH AMBIENT PKG
*COOLING, HIGH AMBIENT
COUNTERWEIGHT, 7,940 LBS
FRAME, BASE, LONG U/C BLADE
FRAME, SWING, STANDARD
GUARD BOTTOM PKG
GUARD, TRACK GUIDING, CENTER
HYD VLV TCS PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES-FRONT, STD W/CENTER-L QC
LINES-HP TCS PKG (9'10" STK)
LINES-QC PKG (R-BOOM/9'10" STK
PANEL, STD START SWITCH
PRICED 05/17/16 CR
PRODUCT LINK-SATELLITE (PL321)
QUICK DRAINS, READY (OIL)
R-BOOM, 9'10" STK HD PKG THUMB
R-CYLINDER PKG
REGIONAL PKG R-BOOM (ADSD-N)
ROLL ON-ROLL OFF
SEAT, H-BACK, SUSPENSION
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
TRACK, 20" TG W/RUBBER PAD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone