Caterpillar 313FLGC

Caterpillar 313FLGC

Price
116,656 USD
Year
2016
Working hours
1630 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313FLGC
CategoryCrawler Excavators
Serial NumberHDK00356
Unit NumberE132177
Catalog NumberCU2399230
Manufacturing Year2016
Hours1630 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$116,656
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional InformationBOOM, ONE PIECE
BUCKET SIZE: 36"
ENCLOSED CAB
GUARDING
STICK LENGTH: 9'10" W AUX MOUNT
TRACK SHOE WIDTH/TYPE: 24" TG
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone