Caterpillar 313FL GC

Caterpillar 313FL GC

Price
On Request
Year
2017
Working hours
5 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313FL GC
CategoryCrawler Excavators
Serial NumberHDK10033
Unit NumberEQ0063067
Catalog NumberCU2539619
Manufacturing Year2017
Hours5 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
Additional Information15' 3" BOOM
9' 10" HD STICK
COMBINED CIRCUIT PKG
PATTERN CHANGER
28" TG SHOES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone