Caterpillar 313F GC CF

Caterpillar 313F GC CF

Price
128,000 USD
Year
2015
Working hours
1161 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313F GC CF
CategoryCrawler Excavators
Serial NumberHDK00145
Unit NumberLKE02768
Catalog NumberCU2203025
Manufacturing Year2015
Hours1161 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$128,000
Tax-
Price Including Tax-
Features
Additional Information*313F L GC HYD EXCAVATOR
*REGIONAL PKG, ADSD-N/CNDA
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*BELT, SEAT, 3" RETRACTABLE
*ALARM, TRAVEL
*BOOM PKG
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*BOOM, REACH 15'3"
*BUCKET CYL/LINKAGE PKG
*LINKAGE, BKT W/O LIFT
*CYLINDER, BKT
*TC PKG
*FLOORMAT
*VALVE, HYDRAULIC TCS
*PILOT LINES, BUCKET STD
*LINES, CYLINDER, BOOM,STANDARD
*JOYSTICK, THUMB WHEEL
*CIRCUIT, COMBINED ELE TWJ
*STICK, 9'10" W/AUX. MOUNT
*CAB-ROPS,70/30 W/VANDAL-G BOSS
*TRACK, 28" TG W/STEP (GLT)
*FRAME, BASE
*COUNTERWEIGHT, 5,400 LBS
*GUARD, TRACK GUIDING, CENTER
*SWIVEL, STANDARD
*FAN, FIXED
*SEAT, H-BACK, SUSPENSION
*TANK, FUEL
*INSTRUCTIONS OUTSIDE, ANSI
*PILOT LINES, STD
*BATTERY, STANDARD
*LINES-HP, REACH BOOM
*INSTRUCTIONS CAB, ANSI
*MIRROR, RIGHT SIDE
*LINES-QC, REACH BOOM
*LINES-QC, 9'10" STICK
*SUPPORT, AUX LINES, R-BOOM
*LINES-HP, 9'10" STICK
*RADIATOR SCREEN
LANE 1 FROM FACTORY
*CTRL, CAT PIN GRABBER COUPLER
*CHANGER, HAND CTRL 2-WAY ANSI
ROLL ON-ROLL OFF W/O BKT QC A
PRICED 09/29/16 CR (W/CF&QC)
INSTRUCTIONS, ENGLISH
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone